| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.5591 |
| 250 - 999 | £ 1.5308 |
| 1000 + | £ 1.5024 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| ID | 0.22 in |
|---|---|
| ID | 5.6 mm |
| d1 | 0.315 in |
| d1 | 8.0 mm |
| d2 | 0.394 in |
| d2 | 10.0 mm |
| L | 2.205 in |
| L | 56.0 mm |
| Type | 1 |
| Full Material | Polyoxymethylene |
| Colour | Natural |
| Commodity Code | 3917400099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue