| Quantity | Unit price |
|---|---|
| 50 - 249 | £ 1.9498 |
| 250 - 499 | £ 1.9083 |
| 500 - 749 | £ 1.8668 |
| 750 - 999 | £ 1.8392 |
| 1000 + | £ 1.7977 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Material | Nylon |
|---|---|
| Colour | Black |
| Finish | Polished |
| Type | 4 |
| Number of Nuts | 2 |
| Head Style | Flat |
| Screw Size | M10 |
| L1 | 50.0 mm |
| L1 | 1.969 in |
| Gauge | 1.5 mm |
| E | 30.0 mm |
| E | 1.181 in |
| G | 1.654 in |
| G | 42.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue