Menu Search

Horizontal Inserts for Rectangular Tubes

In stock

Horizontal Inserts fit the ends of Rectangular tubes and are ideal for attaching levelling feet or castors. Four types are available, each with different joining configurations. Type 1 has one level and two directions, Type 2 includes one level, two directions and a top thread, Type 3 has one level, two directions and a bottom thread, and Type 4 features one level, two directions and two threads.

  • Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.
  • Designed to insert into rectangular tubes, and provide a neat and tidy finish.
  • Four joining configurations to choose from.
Material: Nylon Colour: Black Series Code: SR1421

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
19 results
Product SKUs information
Item Code Price range Availability Gauge L2 E Screw Size G L1 Type View
£ 1.452 - £ 1.5349 Request the lead time here
1.5 mm
30.0 mm
M8
41.0 mm
40.0 mm
4
£ 1.7717 - £ 4.0928 Request the lead time here
1.5 mm
30.0 mm
M10
42.0 mm
50.0 mm
3
£ 0.927 - £ 2.2616 Request the lead time here
1.5 mm
30.0 mm
M8
41.0 mm
40.0 mm
4
£ 1.3734 - £ 3.1094 Request the lead time here
2.0 mm
20.0 mm
M10
31.0 mm
50.0 mm
3
499258 £ 0.7143 - £ 1.7062 Request the lead time here
1.5 mm
30.0 mm
M8
41.0 mm
40.0 mm
1
£ 1.8426 - £ 4.332 Request the lead time here
2.0 mm
20.0 mm
M10
33.0 mm
60.0 mm
1
£ 0.773 - £ 0.8394 Request the lead time here
2.0 mm
15.0 mm
M8
36.0 mm
30.0 mm
2
£ 1.2957 - £ 1.3773 Request the lead time here
2.0 mm
20.0 mm
M10
39.0 mm
45.0 mm
1
£ 0.798 - £ 1.9454 Request the lead time here
1.5 mm
30.0 mm
M8
41.0 mm
40.0 mm
3
£ 3.5158 - £ 3.9236 Request the lead time here
1.5 mm
30.0 mm
M10
32.0 mm
50.0 mm
1
£ 2.0127 - £ 4.9432 Request the lead time here
2.0 mm
20.0 mm
M10
33.0 mm
60.0 mm
4
£ 1.9702 - £ 4.5977 Request the lead time here
2.0 mm
20.0 mm
M10
33.0 mm
60.0 mm
3
£ 1.3456 - £ 2.378 Request the lead time here
1.5 mm
15.0 mm
M8
37.0 mm
30.0 mm
4
£ 1.6041 - £ 1.7009 Request the lead time here
2.0 mm
20.0 mm
M10
39.0 mm
45.0 mm
4
£ 0.7301 - £ 0.7923 Request the lead time here
1.5 mm
15.0 mm
M8
37.0 mm
30.0 mm
2
£ 1.3763 - £ 3.2955 Request the lead time here
1.5 mm
30.0 mm
M8
41.0 mm
40.0 mm
3
£ 1.7977 - £ 1.9498 Request the lead time here
1.5 mm
30.0 mm
M10
42.0 mm
50.0 mm
4
£ 1.2888 - £ 1.3427 Request the lead time here
1.5 mm
30.0 mm
M8
41.0 mm
40.0 mm
1
£ 1.7292 - £ 3.827 60 In stock
2.0 mm
20.0 mm
M10
32.0 mm
50.0 mm
4
Rectangular Threaded Insert Black Nylon

499279

Price Range
£ 1.5349 - £ 1.452

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2
Rectangular Threaded Insert Black Nylon

499274

Price Range
£ 4.0928 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    3
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499278

Price Range
£ 2.2616 - £ 0.927

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2
Rectangular Threaded Insert Black Nylon

499275

Price Range
£ 3.1094 - £ 1.3734

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    3
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499258

Price Range
£ 1.7062 - £ 0.7143

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    1
  • Number of Nuts
    0
Rectangular Threaded Insert Black Nylon

499264

Price Range
£ 4.332 - £ 1.8426

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    1
  • Number of Nuts
    0
Rectangular Threaded Insert Black Nylon

499266

Price Range
£ 0.8394 - £ 0.773

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    2
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499260

Price Range
£ 1.3773 - £ 1.2957

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    1
  • Number of Nuts
    0
Rectangular Threaded Insert Black Nylon

499268

Price Range
£ 1.9454 - £ 0.798

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    3
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499262

Price Range
£ 3.9236 - £ 3.5158

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    1
  • Number of Nuts
    0
Rectangular Threaded Insert Black Nylon

499284

Price Range
£ 4.9432 - £ 2.0127

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2
Rectangular Threaded Insert Black Nylon

499276

Price Range
£ 4.5977 - £ 1.9702

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    3
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499277

Price Range
£ 2.378 - £ 1.3456

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2
Rectangular Threaded Insert Black Nylon

499280

Price Range
£ 1.7009 - £ 1.6041

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2
Rectangular Threaded Insert Black Nylon

499265

Price Range
£ 0.7923 - £ 0.7301

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    2
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499271

Price Range
£ 3.2955 - £ 1.3763

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    3
  • Number of Nuts
    1
Rectangular Threaded Insert Black Nylon

499282

Price Range
£ 1.9498 - £ 1.7977

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2
Rectangular Threaded Insert Black Nylon

499259

Price Range
£ 1.3427 - £ 1.2888

Stock Levels
Request the lead time here
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    1
  • Number of Nuts
    0
Rectangular Threaded Insert Black Nylon

499281

Price Range
£ 3.827 - £ 1.7292

Stock Levels
60 In stock
Attributes
  • Material
    Nylon
  • Colour
    Black
  • Finish
    Polished
  • Type
    4
  • Number of Nuts
    2