These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| £ 0.4776 - £ 0.4975 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
1.752 in
 
44.5 mm
 | ||
| £ 0.1227 - £ 0.1278 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
0.626 in
 
15.9 mm
 | ||
| HS-4-6 | £ 0.1027 - £ 0.1027 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
0.752 in
 
19.1 mm
 | |
| £ 0.3557 - £ 0.3557 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
3 in
 
76.2 mm
 | ||
| £ 0.2352 - £ 0.2352 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
0.752 in
 
19.1 mm
 | ||
| £ 0.2324 - £ 0.2423 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
0.874 in
 
22.2 mm
 | ||
| £ 1.0304 - £ 1.0517 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#4
 | 
2 in
 
50.8 mm
 | ||
| £ 0.2225 - £ 0.231 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
0.626 in
 
15.9 mm
 | ||
| £ 0.1284 - £ 0.1336 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
1 in
 
25.4 mm
 | ||
| £ 0.2367 - £ 0.2466 | Request the lead time here | 
0.374 in
 
9.5 mm
 |  | 
1 in
 
25.4 mm
 | ||
| £ 0.1274 - £ 0.1326 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
0.874 in
 
22.2 mm
 | ||
| £ 0.1255 - £ 0.1308 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
0.752 in
 
19.1 mm
 | ||
| £ 1.0134 - £ 1.0333 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
1.5 in
 
38.1 mm
 | ||
| HS-4-5 | £ 0.0918 - £ 0.0976 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
0.626 in
 
15.9 mm
 | |
| £ 0.3274 - £ 0.3416 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
1.252 in
 
31.8 mm
 | ||
| HS-4-14 | £ 0.3784 - £ 0.394 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
1.752 in
 
44.5 mm
 | |
| £ 0.1194 - £ 0.1244 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#6
 | 
0.374 in
 
9.5 mm
 | ||
| £ 0.1203 - £ 0.1253 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#4
 | 
0.5 in
 
12.7 mm
 | ||
| £ 1.0191 - £ 1.0403 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#4
 | 
1.752 in
 
44.5 mm
 | ||
| £ 0.5244 - £ 0.5343 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#6
 | 
2 in
 
50.8 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue