| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1044 |
| 5000 - 9999 | £ 0.1023 |
| 10000 - 24999 | £ 0.1002 |
| 25000 + | £ 0.098 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Hole A Fix Type | Non-Locking Fix |
| Hole B Fix Type | Male Thread Fix |
| Compatible Thread Sizes (All) | M3 |
| Hole Diameter A | 0.154 in |
| Hole Diameter A | 3.9 mm |
| Spacer Length | 22.2 mm |
| Spacer Length | 0.874 in |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Locking Head Height A | 0.142 in |
| Locking Head Height A | 3.6 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue