Menu Search

Edge Protector Top 23.7 mm 3.6 mm EPDM

Single flipper gasket (type 2) made from back EPDM. Profiles are flexible and are pressed on by hand. Features a steel spring core . Supplied in rolls of 20 metres.
Item code:

490755

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 120.2405
Standard pack: 1

Order in multiple of 1

Total price:

£ 120.24

1 x £ 120.2405

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.0 - 3.0 mm
Overall Height 23.7 mm
Roll Length 20.0 m
Overall Width 3.6 mm
Orientation Top
Material Type Single
Type 2
Colour Black
Includes 20.0 m roll
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us