| Quantity | Unit price | 
|---|---|
| 1 - 11 | £ 24.6214 | 
| 12 + | £ 10.1096 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| L | 1.0 m | 
|---|---|
| L | 3.281 ft | 
| T | 5.0 mm | 
| T | 0.197 in | 
| W | 0.8 m | 
| W | 2.625 ft | 
| Colour | Black | 
| Material | LDPE | 
| Shape | Diamond | 
| Commodity Code | 3926909790 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue