| Quantity | Unit price |
|---|---|
| 100 + | £ 2.5797 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Filter Material | Stainless Steel |
| Full Material | Aluminium 1060;304 Stainless Steel |
| Fan Size | 60.0 mm |
| Fan Size | 60.0 mm |
| Mounting Hole Diameter | 4.3 mm |
| Mounting Hole Diameter | 0.169 in |
| Overall Height | 4.0 mm |
| Overall Height | 0.157 in |
| Overall Width | 59.2 mm |
| Overall Width | 2.331 in |
| Commodity Code | 7616991099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue