| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| A | 38.1 mm |
|---|---|
| A | 1.5 in |
| OD | 114.3 mm |
| OD | 4.5 in |
| Maximum Temperature | 140 °F |
| Maximum Temperature | 60 °C |
| Colour | Blue |
| Material | PE |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue