Quantity | Unit price |
---|---|
500 - 4999 | £ 0.2431 |
5000 + | £ 0.108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 0.469 in |
---|---|
d | 11.9 mm |
h | 13.0 mm |
h | 0.512 in |
Maximum Temperature | 482 °F |
Maximum Temperature | 250 °C |
Colour | Yellow |
Material | PVC |
Type | 2 |
Thread Size | M12 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue