| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 39.4521 |
| 5 - 9 | £ 37.4814 |
| 10 + | £ 31.9632 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Closed Length | 550.0 mm |
|---|---|
| Closed Length | 21.654 in |
| Extended Length | 43.307 in |
| Extended Length | 1100.0 mm |
| Overall Height | 0.5 in |
| Overall Height | 12.7 mm |
| Overall Width | 1.409 in |
| Overall Width | 35.8 mm |
| Overall Length | 43.307 in |
| Overall Length | 1100.0 mm |
| Load Capacity | 25.0 kg |
| Load Capacity | 25.0 kg |
| Length | 21.654 in |
| Length | 550.0 mm |
| Slide Travel Direction | Full extension |
| Mount Type | Screw Mount |
| Full Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue