| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 94.3008 |
| 5 - 9 | £ 89.5833 |
| 10 + | £ 84.8658 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Closed Length | 400.0 mm |
|---|---|
| Closed Length | 15.748 in |
| Extended Length | 808.0 mm |
| Extended Length | 31.811 in |
| Overall Height | 13.0 mm |
| Overall Height | 0.512 in |
| Overall Width | 1.787 in |
| Overall Width | 45.4 mm |
| Overall Length | 16.063 in |
| Overall Length | 408.0 mm |
| Load Capacity | 45.0 kg |
| Load Capacity | 45.0 kg |
| Length | 400.0 mm |
| Length | 15.748 in |
| Slide Travel Direction | Full extension |
| Mount Type | Screw Mount |
| Full Material | Stainless Steel |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue