Menu Search

Draw Latch 90.0 mm 33.0 mm 11.0 mm Galvanised Steel

Item code:

498003

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 24 £ 7.787
25 + £ 3.6428
Standard pack: 25

Order in multiple of 5

Total price:

£ 38.94

5 x £ 7.787

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 5
Overall Height 11.0 mm
Overall Width 33.0 mm
Latch Length 74.5 mm
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us