| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 17.3546 |
| 25 + | £ 7.7108 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Silver |
|---|---|
| Type | Drawer Latch |
| Overall Height | 21.0 mm |
| Overall Height | 0.827 in |
| Overall Width | 27.0 mm |
| Overall Width | 1.063 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue