| Quantity | Unit price |
|---|---|
| 150 - 1499 | £ 0.1042 |
| 1500 - 7499 | £ 0.0744 |
| 7500 + | £ 0.067 |
| D | 0.63 in |
|---|---|
| D | 16.0 mm |
| d | 11.8 mm |
| d | 0.465 in |
| h | 0.276 in |
| h | 7.0 mm |
| L | 18.0 mm |
| L | 0.709 in |
| Thread Size | M12x1.5 |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue