Menu Search

Piano Hinge Undrilled Hinge 0.9 mm 32.0 mm 1020.0 mm

Item code:

493529

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + £ 19.6423
Standard pack: 2

Order in multiple of 2

Total price:

£ 39.28

2 x £ 19.6423

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.9 mm
Overall Length 1020.0 mm
Overall Thickness 0.9 mm
Overall Width 32.0 mm
Hinge Type Undrilled Hinge
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us