Menu Search

Piano Hinge Undrilled Hinge 0.8 mm 30.0 mm 1020.0 mm

Item code:

1330675

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 + £ 8.051
Standard pack: 2

Order in multiple of 2

Total price:

£ 16.10

2 x £ 8.051

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 0.8 mm
Overall Length 1020.0 mm
Overall Width 30.0 mm
Hinge Type Undrilled Hinge
Commodity Code 7318190090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us