Clevis Pins with Thread are a specialised type of fastener used in mechanical assemblies, providing a secure yet detachable connection between components.
Unlike standard clevis pins, which are held together by a hole and a cotter pin, a threaded clevis pin has external threading on one or both ends, and this allows fastening with a nut or other fastener mechanism.
The threaded design enhances a more permanent installation and prevents unintentional disengagement. This makes these pins ideal for applications that require greater security and stability.
Material: 303 Stainless Steel Series Code: SRR3428
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | w1 | h1 js14 | l2 | d3 h13 | d1 tol. h11 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.67 - £ 6.12 | Request the lead time here |
M12
|
19.0
|
4.0
|
20.0
|
22.0
|
14.0
|
30.0
|
||
| £ 1.03 - £ 1.72 | Request the lead time here |
M6
|
11.0
|
3.0
|
11.0
|
14.0
|
8.0
|
20.0
|
||
| £ 4.06 - £ 6.76 | Request the lead time here |
M12
|
22.0
|
4.5
|
20.0
|
25.0
|
16.0
|
35.0
|
||
| £ 1.73 - £ 2.88 | Request the lead time here |
M8
|
13.0
|
4.0
|
14.0
|
18.0
|
10.0
|
35.0
|
||
| £ 1.15 - £ 1.92 | Request the lead time here |
M6
|
11.0
|
3.0
|
11.0
|
14.0
|
8.0
|
30.0
|
||
| £ 3.12 - £ 5.20 | Request the lead time here |
M10
|
17.0
|
4.0
|
17.0
|
20.0
|
12.0
|
40.0
|
||
| £ 4.06 - £ 6.76 | Request the lead time here |
M12
|
22.0
|
4.5
|
20.0
|
25.0
|
16.0
|
32.0
|
||
| £ 3.83 - £ 6.38 | Request the lead time here |
M12
|
19.0
|
4.0
|
20.0
|
22.0
|
14.0
|
40.0
|
||
| £ 1.08 - £ 1.80 | Request the lead time here |
M6
|
11.0
|
3.0
|
11.0
|
14.0
|
8.0
|
25.0
|
||
| £ 5.29 - £ 8.81 | Request the lead time here |
M12
|
22.0
|
4.5
|
20.0
|
25.0
|
16.0
|
40.0
|
||
| £ 1.52 - £ 2.53 | Request the lead time here |
M8
|
13.0
|
4.0
|
14.0
|
18.0
|
10.0
|
25.0
|
||
| £ 2.74 - £ 4.56 | Request the lead time here |
M10
|
17.0
|
4.0
|
17.0
|
20.0
|
12.0
|
30.0
|
||
| £ 3.67 - £ 6.12 | Request the lead time here |
M12
|
19.0
|
4.0
|
20.0
|
22.0
|
14.0
|
27.0
|
||
| £ 4.52 - £ 7.54 | Request the lead time here |
M12
|
22.0
|
4.5
|
20.0
|
25.0
|
16.0
|
45.0
|
||
| £ 3.67 - £ 6.12 | Request the lead time here |
M12
|
19.0
|
4.0
|
20.0
|
22.0
|
14.0
|
35.0
|
||
| £ 2.93 - £ 4.88 | Request the lead time here |
M10
|
17.0
|
4.0
|
17.0
|
20.0
|
12.0
|
35.0
|
||
| £ 2.74 - £ 4.56 | Request the lead time here |
M10
|
17.0
|
4.0
|
17.0
|
20.0
|
12.0
|
24.0
|
||
| £ 1.62 - £ 2.70 | Request the lead time here |
M8
|
13.0
|
4.0
|
14.0
|
18.0
|
10.0
|
30.0
|
||
| £ 1.00 - £ 1.66 | Request the lead time here |
M6
|
11.0
|
3.0
|
11.0
|
14.0
|
8.0
|
16.0
|
||
| £ 1.41 - £ 2.35 | Request the lead time here |
M8
|
13.0
|
4.0
|
14.0
|
18.0
|
10.0
|
20.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue