| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 4.7736 |
| 100 - 249 | £ 4.2942 |
| 250 - 749 | £ 3.8148 |
| 750 + | £ 3.3456 |
| d1 | M5 |
|---|---|
| d2 | 9.0 |
| h1 | 1.0 |
| H2 max | 3.0 |
| l1 | 16.0 |
| r1 | 0.6 |
| Torque to max.Nm | 3.00 |
| Drive Type | Torx Drive |
| Material | Blackened Stainless 316 |
| Torx Size | TX 10 |
| Finish | Blackened |
| Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue