| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 1.0082 |
| 100 + | £ 0.9173 |
| d1 | M3 |
|---|---|
| l1 ±0.2 | 10.0 |
| d2 | 5.5 |
| h1 | 3.0 |
| A/F | 2.5 |
| Tensile strength N | 116 N/mm |
| Colour | Beige |
| Material | PEEK |
| Head Type | Hex Head |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue