| Quantity | Unit price |
|---|---|
| 125 + | £ 5.0035 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Adjustable |
|---|---|
| Colour | Black |
| Full Material | High Density Polyethylene |
| Mounting Method | Screw |
| Base Length | 137.0 mm |
| Base Length | 5.394 in |
| Compatible Cable Diameter Range | 2.0 - 12.0 mm |
| Compatible Cable Diameter Range | 0.079 - 0.472 in |
| Distance Between Fixing Holes | 2.106 in |
| Distance Between Fixing Holes | 53.5 mm |
| Overall Height | 40.0 mm |
| Overall Height | 1.575 in |
| Overall Width | 66.0 mm |
| Overall Width | 2.598 in |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue