| Quantity | Unit price |
|---|---|
| 5 - 24 | £ 9.1158 |
| 25 - 74 | £ 4.4365 |
| 75 + | £ 4.3373 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Diameter | 13.0 mm |
|---|---|
| Overall Diameter | 0.512 in |
| Overall Length | 80.0 mm |
| Overall Length | 3.15 in |
| Overall Width | 15.5 mm |
| Overall Width | 0.61 in |
| Pin Diameter | 8.0 mm |
| Pin Diameter | 0.315 in |
| Body Material | Steel |
| Washer Material | Brass |
| Material | Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue