Quantity | Unit price |
---|---|
10 + | £ 8.2702 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
A | 0.591 in |
---|---|
A | 15.0 mm |
D | 19.0 mm |
D | 0.748 in |
h | 8.0 mm |
h | 0.315 in |
Thread Size | G 1/4 |
Thread Standard | BSP Threads |
Symbol | Neutral |
Colour | Black |
Type | 2 |
Commodity Code | 8309909090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue