| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 1,682.388 |
| 5 - 19 | £ 1,514.1492 |
| 20 - 39 | £ 1,472.0946 |
| 40 - 59 | £ 1,430.0298 |
| 60 - 99 | £ 1,387.9752 |
| 100 + | £ 1,261.791 |
| Screw dia. x lead | 50x10 |
|---|---|
| Lead | 10.0 |
| d1 | 52.15 |
| d2 | 50.0 |
| d3 | 45.80 |
| l1 | 4000.0 |
| Mass moment of inertia kg·m² | 4,19x10-3 |
| Material | Steel |
| Commodity Code | 7215508000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue