| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 6.7987 |
| 20 - 49 | £ 6.12 |
| 50 - 99 | £ 5.7834 |
| 100 - 499 | £ 5.10 |
| 500 + | £ 4.4166 |
| Spring load | Normal |
|---|---|
| d1 | M8 |
| d2 | 3.5 |
| l1 | 22.0 |
| s1 | 3.0 |
| t | 1.4 |
| w1 | 1.5 |
| Spring load F1 ≈ N | 10.0 |
| Spring load F2 ≈ N | 39.0 |
| A/F | 2.5 |
| Weight g | 5.1 |
| Material | Black Steel |
| Finish | Blackened |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue