Menu Search

Ball Knob 12.0 mm (DIA) 3.2 mm Black

Item code:

3209BLACK

8000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.132
10000 + £ 0.1117
Standard pack: 10000

Order in multiple of 1000

Total price:

£ 132.00

1000 x £ 0.132

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 3.2 mm
Finish No Finish
Knob Material LDPE
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us