| Quantity | Unit price | 
|---|---|
| 1 - 99 | £ 4.41 | 
| 100 - 199 | £ 3.97 | 
| 200 - 499 | £ 3.53 | 
| 500 - 999 | £ 3.09 | 
| 1000 + | £ 2.65 | 
| d1+0|-0.025 | 5.0 | 
|---|---|
| l1 005 00 | 45.0 | 
| d2 | M4 | 
| d3 | 8.0 | 
| l2 | 5.0 | 
| h1 | 4.0 | 
| A/F | 2.5 | 
| Head Type | Cap Head | 
| Drive Type | Hex Drive | 
| Material | 303 Stainless with thread lock | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue