Menu Search

Flexible End Caps - High Temperature

In stock

Flexible end caps protect the ends of pipes, fittings, and other components in high temperature environments. Design allows it to expand to fit larger sizes for a snug fit.

Provides effective protection from contamination, while guarding against moisture, and debris. Positively seals openings to help prevent leaks, and to ensure the integrity of components.

Commonly used across various industries, including automotive, electronics, and manufacturing.

  • Can withstand temperatures of up to +210ºC, while maintaining flexibility and durability.
  • Prevents leaks, while shielding against contaminants, moisture, and debris.
  • Features an attractive vinyl finish.
Material: PVC Colour: Yellow Series Code: SRF0076

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability d Thread Size h Thread Standard View
£ 0.1152 - £ 0.1488 2000 In stock
4.8 mm
M5 3/16"
19.0 mm
UNF Threads
£ 0.7169 - £ 1.8552 Request the lead time here
63.5 mm
2 1/2"
38.1 mm
UNF Threads
£ 0.8458 - £ 2.0793 640 In stock
76.2 mm
38.1 mm
£ 0.0473 - £ 0.1089 Request the lead time here
4.4 mm
M5, 3/16 in UNF
13.0 mm
£ 0.0677 - £ 0.1522 3000 In stock
7.7 mm
M8, 5/16 in UNF
13.0 mm
£ 0.045 - £ 0.1039 17000 In stock
4.8 mm
M5, 3/16 in UNF
13.0 mm
£ 0.0946 - £ 0.2174 1250 In stock
10.3 mm
25.0 mm
£ 0.0409 - £ 0.0938 5000 In stock
5.5 mm
25.0 mm
£ 0.0789 - £ 0.1775 5949 In stock
6.4 mm
25.0 mm
£ 0.1172 - £ 0.2636 4750 In stock
11.9 mm
M12, 1/2 in UNF
25.0 mm
£ 0.1757 - £ 0.3906 2250 In stock
19.1 mm
M20; 3/4 in UNF
13.0 mm
UNF Threads
£ 0.108 - £ 0.2429 Request the lead time here
13.5 mm
M14;1 in BSP
25.0 mm
£ 0.1387 - £ 0.3136 5750 In stock
14.3 mm
M15;9/16"
25.0 mm
UNF Threads
£ 0.1197 - £ 0.2684 2000 In stock
13.8 mm
M14;1 in BSP
13.0 mm
£ 0.1102 - £ 0.2479 Request the lead time here
15.2 mm
13.0 mm
10008164 £ 0.1757 - £ 0.3906 500 In stock
15.9 mm
3/8";M16
25.0 mm
Metric Threads
£ 0.0776 - £ 0.1743 5000 In stock
9.5 mm
M10, 1/8 in UNF, 3/8 in BSP
13.0 mm
£ 0.1023 - £ 0.2301 Request the lead time here
11.1 mm
M12, 7/16 in UNF
19.0 mm
£ 0.1003 - £ 0.2253 5000 In stock
11.9 mm
M12, 1/2 in UNF
13.0 mm
£ 0.0664 - £ 0.149 13500 In stock
7.7 mm
M8, 5/16 in UNF
25.0 mm
  • of 6
Flexible Cap 4.8 mm (ID) 19.0 mm (H) 230 °C PVC Yellow

10108741

Price Range
£ 0.1488 - £ 0.1152

Stock Levels
2000 In stock
Attributes
  • d
    4.8 mm
  • h
    19.0 mm
  • Thread Size
    M5 3/16"
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Flexible Cap 63.5 mm (ID) 38.1 mm (H) 230 °C PVC Yellow

10108765

Price Range
£ 1.8552 - £ 0.7169

Stock Levels
Request the lead time here
Attributes
  • d
    63.5 mm
  • h
    38.1 mm
  • Thread Size
    2 1/2"
  • Thread Standard
    UNF Threads
  • Maximum Temperature
    230 °C
Flexible Cap 76.2 mm (ID) 38.1 mm (H) 230 °C PVC Yellow

10108772

Price Range
£ 2.0793 - £ 0.8458

Stock Levels
640 In stock
Attributes
  • d
    76.2 mm
  • h
    38.1 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.4 mm 13.0 mm PVC Yellow

10007716

Price Range
£ 0.1089 - £ 0.0473

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 13.0 mm PVC Yellow

10007846

Price Range
£ 0.1522 - £ 0.0677

Stock Levels
3000 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 4.8 mm 13.0 mm PVC Yellow

10007747

Price Range
£ 0.1039 - £ 0.045

Stock Levels
17000 In stock
Attributes
  • d
    4.8 mm
  • h
    13.0 mm
  • Thread Size
    M5, 3/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 10.3 mm 25.0 mm PVC Yellow

10007976

Price Range
£ 0.2174 - £ 0.0946

Stock Levels
1250 In stock
Attributes
  • d
    10.3 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 5.5 mm 25.0 mm PVC Yellow

10007785

Price Range
£ 0.0938 - £ 0.0409

Stock Levels
5000 In stock
Attributes
  • d
    5.5 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 6.4 mm 25.0 mm PVC Yellow

10007822

Price Range
£ 0.1775 - £ 0.0789

Stock Levels
5949 In stock
Attributes
  • d
    6.4 mm
  • h
    25.0 mm
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.9 mm 25.0 mm PVC Yellow

10008034

Price Range
£ 0.2636 - £ 0.1172

Stock Levels
4750 In stock
Attributes
  • d
    11.9 mm
  • h
    25.0 mm
  • Thread Size
    M12, 1/2 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 19.1 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008201

Price Range
£ 0.3906 - £ 0.1757

Stock Levels
2250 In stock
Attributes
  • d
    19.1 mm
  • h
    13.0 mm
  • Thread Size
    M20; 3/4 in UNF
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 13.5 mm 25.0 mm PVC Yellow

10008072

Price Range
£ 0.2429 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • d
    13.5 mm
  • h
    25.0 mm
  • Thread Size
    M14;1 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 14.3 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008119

Price Range
£ 0.3136 - £ 0.1387

Stock Levels
5750 In stock
Attributes
  • d
    14.3 mm
  • h
    25.0 mm
  • Thread Size
    M15;9/16"
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Flexible Cap 13.8 mm 13.0 mm PVC Yellow

10008089

Price Range
£ 0.2684 - £ 0.1197

Stock Levels
2000 In stock
Attributes
  • d
    13.8 mm
  • h
    13.0 mm
  • Thread Size
    M14;1 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.2 mm (ID) 13.0 mm (H) 230 °C PVC Yellow

10008126

Price Range
£ 0.2479 - £ 0.1102

Stock Levels
Request the lead time here
Attributes
  • d
    15.2 mm
  • h
    13.0 mm
  • Maximum Temperature
    230 °C
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 15.9 mm (ID) 25.0 mm (H) 230 °C PVC Yellow

10008164

Price Range
£ 0.3906 - £ 0.1757

Stock Levels
500 In stock
Attributes
  • d
    15.9 mm
  • h
    25.0 mm
  • Thread Size
    3/8";M16
  • Thread Standard
    Metric Threads
  • Thread Standard
    BSP Threads
Flexible Cap 9.5 mm 13.0 mm PVC Yellow

10007938

Price Range
£ 0.1743 - £ 0.0776

Stock Levels
5000 In stock
Attributes
  • d
    9.5 mm
  • h
    13.0 mm
  • Thread Size
    M10, 1/8 in UNF, 3/8 in BSP
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.1 mm 19.0 mm PVC Yellow

10007990

Price Range
£ 0.2301 - £ 0.1023

Stock Levels
Request the lead time here
Attributes
  • d
    11.1 mm
  • h
    19.0 mm
  • Thread Size
    M12, 7/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 11.9 mm 13.0 mm PVC Yellow

10008010

Price Range
£ 0.2253 - £ 0.1003

Stock Levels
5000 In stock
Attributes
  • d
    11.9 mm
  • h
    13.0 mm
  • Thread Size
    M12, 1/2 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
Flexible Cap 7.7 mm 25.0 mm PVC Yellow

10007860

Price Range
£ 0.149 - £ 0.0664

Stock Levels
13500 In stock
Attributes
  • d
    7.7 mm
  • h
    25.0 mm
  • Thread Size
    M8, 5/16 in UNF
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride