| Quantity | Unit price |
|---|---|
| 85 - 424 | £ 0.7999 |
| 425 - 849 | £ 0.2721 |
| 850 - 2549 | £ 0.2664 |
| 2550 - 5099 | £ 0.2608 |
| 5100 + | £ 0.2551 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 38.1 mm |
|---|---|
| D | 1.5 in |
| L | 17.8 mm |
| L | 0.701 in |
| S | 1 in |
| S | 25.4 mm |
| H | 1 in |
| H | 25.4 mm |
| Thread Sizes (All) | 1 3/16 in - 12 UNF |
| Thread Standard | UNF |
| Colour | Yellow |
| Material | PP |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue