Quantity | Unit price |
---|---|
350 - 3499 | £ 0.0768 |
3500 - 17499 | £ 0.0548 |
17500 + | £ 0.0493 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 48.0 mm |
---|---|
d | 1.89 in |
D | 2.008 in |
D | 51.0 mm |
h | 10.5 mm |
h | 0.413 in |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue