| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 177.8347 |
| 10 - 14 | £ 160.0482 |
| 15 - 24 | £ 151.164 |
| 25 - 49 | £ 142.2696 |
| 50 + | £ 124.4808 |
| d1 tol. H7 | 16.0 |
|---|---|
| d2 | 32.0 |
| d3 | 32.0 |
| l1 min | 250.0 |
| l1 max | 350.0 |
| l2 | 68.0 |
| l3 stroke | 100.0 |
| w1 | 16.0 |
| w1 tol. JS9 | 5.0 |
| w2 | 18.3 |
| Shaft | 16x20x6 |
| Weight g | 1140.0 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue