| Quantity | Unit price |
|---|---|
| 5 - 49 | £ 2.197 |
| 50 + | £ 2.1545 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M4 |
|---|---|
| Overall Length | 1.654 in |
| Overall Length | 42.0 mm |
| Thread Length | 32.0 mm |
| Thread Length | 1.26 in |
| Head Diameter | 0.472 in |
| Head Diameter | 12.0 mm |
| Tip Shape | Flat |
| Cap Style | Bonded Cap |
| Spindle Cap Material | Neoprene |
| Commodity Code | 7318153590 |
| Cap Diameter | 8.0 mm |
| Cap Diameter | 0.315 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue