| Quantity | Unit price |
|---|---|
| 20 - 99 | £ 2.3275 |
| 100 + | £ 2.0948 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 7 in |
|---|---|
| D | 177.8 mm |
| h | 1.339 in |
| h | 34.0 mm |
| H1 | 0.236 in |
| H1 | 6.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Minimum Wall Thickness | 2.0 mm |
| Maximum Wall Thickness | 6.5 mm |
| Maximum Wall Thickness | 0.256 in |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue