| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 0.3661 |
| 200 - 999 | £ 0.2615 |
| 1000 + | £ 0.2354 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 75.0 mm |
|---|---|
| D | 2.953 in |
| h | 0.846 in |
| h | 21.5 mm |
| H1 | 0.236 in |
| H1 | 6.0 mm |
| Minimum Wall Thickness | 3.0 mm |
| Minimum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 5.0 mm |
| Maximum Wall Thickness | 0.197 in |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue