| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.1395 |
| 500 - 2499 | £ 0.0996 |
| 2500 + | £ 0.0897 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.969 in |
|---|---|
| D | 50.0 mm |
| h | 11.5 mm |
| h | 0.453 in |
| H1 | 0.197 in |
| H1 | 5.0 mm |
| Minimum Wall Thickness | 1.0 mm |
| Minimum Wall Thickness | 0.039 in |
| Maximum Wall Thickness | 0.098 in |
| Maximum Wall Thickness | 2.5 mm |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue