| Quantity | Unit price |
|---|---|
| 200 - 4999 | £ 0.2664 |
| 5000 + | £ 0.2608 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height | 0.394 in |
|---|---|
| Height | 10.0 mm |
| Base Diameter | 0.787 in |
| Base Diameter | 20.0 mm |
| Accessory Type | Rivet Mount Feet |
| Colour | Black |
| Full Material | Thermo Plastic Elastomer |
| Base Material | PP;Elastomer |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue