| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.4416 |
| 1000 - 4999 | £ 0.3974 |
| 5000 + | £ 0.3577 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Height | 0.217 in |
|---|---|
| Height | 5.5 mm |
| Base Diameter | 0.559 in |
| Base Diameter | 14.2 mm |
| Accessory Type | Rivet Mount Feet |
| Colour | Black |
| Full Material | Thermo Plastic Elastomer |
| Base Material | Elastomer |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue