| Quantity | Unit price |
|---|---|
| 35 - 174 | £ 2.1487 |
| 175 + | £ 1.9338 |
| d | 200.0 mm |
|---|---|
| d | 7.874 in |
| H | 50.7 mm |
| H | 1.996 in |
| Nominal Pipe Size | DN 200 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue