| Quantity | Unit price |
|---|---|
| 300 - 1499 | £ 0.2119 |
| 1500 + | £ 0.1907 |
| d | 132.0 mm |
|---|---|
| d | 5.197 in |
| D | 136.5 mm |
| D | 5.374 in |
| h | 13.0 mm |
| h | 0.512 in |
| L | 25.0 mm |
| L | 0.984 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue