Quantity | Unit price |
---|---|
50 - 499 | £ 0.2853 |
500 - 2499 | £ 0.2038 |
2500 + | £ 0.1834 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
d | 96.0 mm |
---|---|
d | 3.78 in |
D | 98.0 mm |
D | 3.858 in |
h | 9.5 mm |
h | 0.374 in |
L | 0.591 in |
L | 15.0 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue