Quantity | Unit price |
---|---|
50 - 499 | £ 0.2742 |
500 - 2499 | £ 0.1958 |
2500 + | £ 0.1762 |
d | 3.386 in |
---|---|
d | 86.0 mm |
D | 3.543 in |
D | 90.0 mm |
h | 0.374 in |
h | 9.5 mm |
L | 0.906 in |
L | 23.0 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue