| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.2037 |
| 1000 - 4999 | £ 0.1455 |
| 5000 + | £ 0.1309 |
| d | 2.283 in |
|---|---|
| d | 58.0 mm |
| D | 2.559 in |
| D | 65.0 mm |
| h | 0.433 in |
| h | 11.0 mm |
| L | 1.575 in |
| L | 40.0 mm |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue