| Quantity | Unit price |
|---|---|
| 500 - 4999 | £ 0.0511 |
| 5000 - 24999 | £ 0.0365 |
| 25000 + | £ 0.0328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 0.531 in |
|---|---|
| d | 13.5 mm |
| D | 16.5 mm |
| D | 0.65 in |
| h | 0.374 in |
| h | 9.5 mm |
| L | 12.0 mm |
| L | 0.472 in |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue