| Quantity | Unit price |
|---|---|
| 1 - 59 | £ 15.3613 |
| 60 - 119 | £ 6.7186 |
| 120 + | £ 6.591 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | PA |
|---|---|
| Caster Housing Material | PU |
| Colour | Black |
| Caster Type | Linea Twinwheel Castor |
| Mount Type | Blind Hole |
| Load Capacity | 80.0 kg |
| Load Capacity | 80.0 kg |
| Wheel Diameter | 2.953 in |
| Wheel Diameter | 75.0 mm |
| Caster Housing Full Material | Polyurethane |
| Caster Housing Finish | No Finish |
| Overall Height | 2.972 in |
| Overall Height | 75.5 mm |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue