| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 9.113 |
| 10 - 49 | £ 9.0715 |
| 50 + | £ 8.9885 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Thread Length | 11.0 mm |
| Thread Length | 0.433 in |
| Stud Material | Zinc Plated Steel |
| Knob Diameter | 56.0 mm |
| Knob Diameter | 2.205 in |
| Overall Height | 29.0 mm |
| Overall Height | 1.142 in |
| Mount Type | Female |
| Colour | Orange |
| Cap Color | Orange |
| Commodity Code | 3926909790 |
| Knob Material | Nylon |
| Fitting Style | Insert |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue