| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 9.0006 |
| 10 - 49 | £ 8.9439 |
| 50 + | £ 8.8305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M8 |
|---|---|
| Thread Length | 20.0 mm |
| Thread Length | 0.787 in |
| Stud Material | Steel |
| Knob Diameter | 45.0 mm |
| Knob Diameter | 1.772 in |
| Overall Height | 26.0 mm |
| Overall Height | 1.024 in |
| Number of Lobes | 6 |
| Mount Type | Threaded Male |
| Colour | Black |
| Cap Color | Red |
| Commodity Code | 3926909790 |
| Knob Material | PA |
| Fitting Style | Stud |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue