| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 23.4022 |
| 20 + | £ 16.7158 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Mounting Hole Size Range | 0.433 in |
|---|---|
| Mounting Hole Size Range | 11.0 mm |
| Overall Length | 3.937 in |
| Overall Length | 100.0 mm |
| Overall Width | 2.953 in |
| Overall Width | 75.0 mm |
| Body Material | Steel |
| Finish | Zinc Plated |
| Hole Shape | Open Hole |
| Mounting Orientation | Right Handed |
| Pin Material | Stainless Steel |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue