| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 14.501 |
| 20 - 99 | £ 10.3578 |
| 100 + | £ 9.3221 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 8.0 mm |
|---|---|
| Leaf Thickness | 0.315 in |
| Overall Length | 5.906 in |
| Overall Length | 150.0 mm |
| Overall Thickness | 0.315 in |
| Overall Thickness | 8.0 mm |
| Overall Width | 80.0 mm |
| Overall Width | 3.15 in |
| Pin Material | Stainless Steel |
| Finish | No Finish |
| Leaf Shape | Rectangular |
| Number of Mounting Holes | 5 |
| Includes | Fasteners not included |
| Specifications | DIN-EN 1774 |
| Commodity Code | 8301300000 |
| Hinge Type | Butt Hinge |
| Mounting Orientation | Universal |
| Mounting Method | Pin |
| Removability | Fixed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue