| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 24.7795 |
| 50 + | £ 11.2776 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Leaf Thickness | 0.079 in |
|---|---|
| Leaf Thickness | 2.0 mm |
| Overall Length | 1.437 in |
| Overall Length | 36.5 mm |
| Overall Width | 38.0 mm |
| Overall Width | 1.496 in |
| Finish | Polished |
| Leaf Shape | Rectangular |
| Full Material | 316 Stainless Steel |
| Number of Mounting Holes | 4 |
| Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue