| Quantity | Unit price |
|---|---|
| 1 - 11 | £ 51.559 |
| 12 - 47 | £ 23.5151 |
| 48 + | £ 23.0474 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Diameter | 100.0 mm |
|---|---|
| Wheel Diameter | 3.937 in |
| Wheel Width | 1.969 in |
| Wheel Width | 50.0 mm |
| Overall Height | 5 in |
| Overall Height | 127.0 mm |
| Load Capacity | 152.9 kg |
| Load Capacity | 152.9 kg |
| Wheel Material | Thermoplastic |
| Caster Housing Material | Steel |
| Caster Type | Fixed Plate Castor |
| Mount Type | Screw Mount |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue